| Project Settings |
|---|
| Project Name | TwoMult_8_tap_FIR_syn | Implementation Name | synthesis |
| Top Module | work.TwoMult_8_tap_FIR | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| Compile Input | Complete |
17 |
87 |
0 |
- |
0m:00s |
- |
5/22/2014 2:27:35 PM |
| Pre-mapping | Complete |
3 |
1 |
0 |
0m:00s |
0m:00s |
133MB |
5/22/2014 2:27:37 PM |
| Map & Optimize | Complete |
11 |
13 |
0 |
0m:01s |
0m:01s |
133MB |
5/22/2014 2:27:39 PM |
| Area Summary |
|
| Carry Cells | 6 |
Sequential Cells | 113 |
| DSP Blocks (MACC)
(dsp_used) | 3 |
I/O Cells | 65 |
| Global Clock Buffers | 2 |
Block Rams (RAM64x18)
(v_ram) | 2 |
| LUTs
(total_luts) | 21 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| TwoMult_8_tap_FIR|clk | 395.2 MHz | 335.9 MHz | -0.447 |
| System | 1211.1 MHz | 1029.4 MHz | -0.146 |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 0 |
| |
|